7.6.4.4 Interrupt Sources

The PUF has an interrupt line connected to the interrupt controller. In order to handle interrupts, the interrupt controller must be programmed before configuring the PUF controller.