7.6.4.1 SRAM Power Supply

The power supply of the PUF-dedicated SRAM can be enabled or disabled in the Special Function registers. Refer to the section “Special Function Registers (SFR)” for more details. The PUF SRAM must be powered prior to using the PUF controller. After a power-up sequence, the PUF SRAM is powered.