7.6.4.2 PUF Reset
The reset of the PUF is controlled by a configuration bit in the SFR. The PUF is active after a power-up sequence and the reset deassertion.
The reset of the PUF is controlled by a configuration bit in the SFR. The PUF is active after a power-up sequence and the reset deassertion.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.