5.2.6.17.3 YCbCr Mode Fetch Performance

Table 5-65. YCbCr Planar Components Capacity
YCbCr ModeComp/Word
Memory Burst Mode
16 bpp 4:2:2 semiplanar4 Y, 2 UV
16 bpp 4:2:2 planar4 Y, 4 U, 4 V
12 bpp 4:2:0 semiplanar4 Y, 2 UV
12 bpp 4:2:0 planar4 Y, 4 U, 4 V
Table 5-66. YCbCr Planar Overall Capacity
YCbCr ModePix/Word
Memory Burst Mode
16 bpp 4:2:2 semiplanar2
16 bpp 4:2:2 planar2
12 bpp 4:2:0 semiplanar2.66
12 bpp 4:2:0 planar2.66