3.3.9.2 Byte Write or Byte Select Access

Each chip select with a 16-bit data bus can operate with one of two different types of write access: byte write or byte select access. This is controlled by the BAT field of the SMC_MODE register for the corresponding chip select.

Figure 3-14. Memory Connection for an 8-bit Data Bus
Figure 3-15. Memory Connection for a 16-bit Data Bus