5.7.5.5 YUV Packet Demux

YUV data packets are always retrieved using the video pipe. CSI2DC reformats the stream to be compliant with the ISC video pipeline.

Table 5-121. YUV Image Data Demultiplexing
PacketData TypeHandler
YUV Image DataYUV420 8-bitVideo pipe
YUV420 10-bitVideo pipe
Legacy YUV420 8-bitVideo pipe
ReservedYUV error interrupt
YUV420 8-bit Chroma ShiftedVideo pipe
YUV420 10-bit Chroma ShiftedVideo pipe
YUV422 8-bitVideo pipe
YUV422 10-bitVideo pipe