Data type is set to 0x19 or 0x1D.
Table 5-130. YUV420 10-bit Odd Line Format MappingDEMUX_DATA Slice | YUV 420 10-Bit Data Mapping |
---|
demux_data[39:30] | Y2[9:0] |
demux_data[29:20] | Y1[9:0] |
demux_data[19:10] | Invalid data |
demux_data[9:0] | Invalid data |
Table 5-131. YUV 420 10-bit Even Line Format MappingDEMUX_DATA Slice | YUV 420 10-Bit Data mapping |
---|
demux_data[39:30] | Y2[9:0] |
demux_data[29:20] | Y1[9:0] |
demux_data[19:10] | U1[9:0] (Cb component) |
demux_data[9:0] | V1[9:0](Cr component) |
Table 5-132. YUV420 10-bit Recommended Memory Storage (Odd Line)Addr | receive_buffer[31:24] | receive_buffer[23:16] | receive_buffer[15:8] | receive_buffer[7:0] |
---|
Pixel ID | Y4[9:2] | Y3[9:2] | Y2[9:2] | Y1[9:2] |
0x00 | d9 | d8 | d7 | d6 | d5 | d4 | d3 | d2 | c9 | c8 | c7 | c6 | c5 | c4 | c3 | c2 | b9 | b8 | b7 | b6 | b5 | b4 | b3 | b2 | a9 | a8 | a7 | a6 | a5 | a4 | a3 | a2 |
Pixel ID | Y7[9:2] | Y6[9:2] | Y5[9:2] | Y4[1:0] | Y3[1:0] | Y2[1:0] | Y1[1:0] |
0x04 | g9 | g8 | g7 | g6 | g5 | g4 | g3 | g2 | f9 | f8 | f7 | f6 | f5 | f4 | f3 | d2 | e9 | e8 | e7 | e6 | e5 | e4 | e3 | e2 | d1 | d0 | c1 | c0 | b1 | b0 | a1 | a0 |
Pixel ID | Y10[9:2] | Y9[9:2] | Y8[1:0] | Y7[1:0] | Y6[1:0] | Y5[1:0] | Y8[9:2] |
0x08 | j9 | j8 | j7 | j6 | j5 | j4 | j3 | j2 | i9 | i8 | i7 | i6 | i5 | i4 | i3 | i2 | h1 | h0 | g1 | g0 | f1 | f0 | e1 | e0 | h9 | h8 | h7 | h6 | h5 | h4 | h3 | h2 |
Table 5-133. YUV420 10-bit Recommended Memory Storage (Even Line)Addr | receive_buffer[31:24] | receive_buffer[23:16] | receive_buffer[15:8] | receive_buffer[7:0] |
---|
Pixel
ID | Y2[9:2] | V1[9:2] | Y1[9:2] | U1[9:2] |
0x00 | d9 | d8 | d7 | d6 | d5 | d4 | d3 | d2 | c9 | c8 | c7 | c6 | c5 | c4 | c3 | c2 | b9 | b8 | b7 | b6 | b5 | b4 | b3 | b2 | a9 | a8 | a7 | a6 | a5 | a4 | a3 | a2 |
Pixel
ID | V3[9:2] | Y3[9:2] | U3[9:2] | Y2[1:0] | V1[1:0] | Y1[1:0] | U1[1:0] |
0x04 | g9 | g8 | g7 | g6 | g5 | g4 | g3 | g2 | f9 | f8 | f7 | f6 | f5 | f4 | f3 | d2 | e9 | e8 | e7 | e6 | e5 | e4 | e3 | e2 | d1 | d0 | c1 | c0 | b1 | b0 | a1 | a0 |
Pixel
ID | Y5[9:2] | U5[9:2] | Y4[1:0] | V3[1:0] | Y3[1:0] | U3[1:0] | Y4[9:2] |
0x08 | j9 | j8 | j7 | j6 | j5 | j4 | j3 | j2 | i9 | i8 | i7 | i6 | i5 | i4 | i3 | i2 | h1 | h0 | g1 | g0 | f1 | f0 | e1 | e0 | h9 | h8 | h7 | h6 | h5 | h4 | h3 | h2 |