5.7.5.5.2 YUV 420 8-bit Mode

Data type is set to 0x18 or 0x1C.

Figure 5-66. YUV 420 8-bit Mode
Table 5-126. YUV420 8-bit Odd Line Format Mapping
DEMUX_DATA SliceYUV 420 8-Bit Data Mapping
demux_data[39:30]{Y2[7:0], 2’b00}
demux_data[29:20]{Y1[7:0], 2’b00}
demux_data[19:10]{U1[7:0], 2’b00} (Cb component)
demux_data[9:0]Invalid data
Table 5-127. YUV 420 8-bit Even Line Format Mapping
DEMUX_DATA SliceYUV 420 8-Bit Data Mapping
demux_data[39:30]{Y2[7:0], 2’b00}
demux_data[29:20]{Y1[7:0], 2’b00}
demux_data[19:10]Invalid data
demux_data[9:0]{V1[7:0], 2’b00} (Cr component)
Table 5-128. YUV420 8-bit Recommended Memory Storage (Odd Line)
Addrreceive_buffer[31:24]receive_buffer[23:16]receive_buffer[15:8]receive_buffer[7:0]
Pixel IDY4Y3Y2Y1
0x00d7d6d5d4d3d2d1d0c7c6c5c4c3c2c1c0b7b6b5b4b3b2b1b0a7a6a5a4a3a2a1a0
Pixel IDY8Y7Y6Y5
0x04h7h6h5h4h3h2h1h0g7g6g5g4g3g2g1g0f7f6f5f4f3f2f1f0e7e6e5e4e3e2e1e0
Table 5-129. YUV420 8-bit Recommended Memory Storage (Even Line)
Addrreceive_buffer[31:24]receive_buffer[23:16]receive_buffer[15:8]receive_buffer[7:0]
Pixel IDY2V1Y1U1
0x00d7d6d5d4d3d2d1d0c7c6c5c4c3c2c1c0b7b6b5b4b3b2b1b0a7a6a5a4a3a2a1a0
Pixel IDY4V3Y3U3
0x04h7h6h5h4h3h2h1h0g7g6g5g4g3g2g1g0f7f6f5f4f3f2f1f0e7e6e5e4e3e2e1e0