5.2.6.5.15 24 bpp Packed Memory Mapping, RGB 8:8:8

Table 5-26. 24 bpp Packed Memory Mapping, Little Endian Organization at Address 0x0, 0x1, 0x2, 0x3
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
Pixel 24 bppB1[7:0]R0[7:0]G0[7:0]B0[7:0]
Table 5-27. 24 bpp Packed Memory Mapping, Little Endian Organization at Address 0x4, 0x5, 0x6, 0x7
Mem addr0x70x60x50x4
Bit313029282726252423222120191817161514131211109876543210
Pixel 24 bppG2[7:0]B2[7:0]R1[7:0]G1[7:0]