5.8.7.12 ISC Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the interrupt.

This register can only be written if WPITEN is cleared in ISC_WPMR.

Name: ISC_INTDIS
Offset: 0x2C
Reset: 
Property: Write-only

Bit 3130292827262524 
   GFOVCCIRERRHDTOVDTODAOVVFPOV 
Access WWWWWW 
Reset  
Bit 2322212019181716 
    RERR   WERR 
Access WW 
Reset  
Bit 15141312111098 
   HISCLRHISDONE  LDONEDDONE 
Access WWWW 
Reset  
Bit 76543210 
   DISSWRST  HDVD 
Access WWWW 
Reset  

Bit 29 – GFOV FIFO Overflow Interrupt Disable

Bit 28 – CCIRERR CCIR Decoder Error Interrupt Disable

Bit 27 – HDTO Horizontal Synchronization Timeout Interrupt Disable

Bit 26 – VDTO Vertical Synchronization Timeout Interrupt Disable

Bit 25 – DAOV Data Overflow Interrupt Disable

Bit 24 – VFPOV Vertical Front Porch Overflow Interrupt Disable

Bit 20 – RERR Read Channel Error Interrupt Disable

Bit 16 – WERR Write Channel Error Interrupt Disable

Bit 13 – HISCLR Histogram Clear Interrupt Disable

Bit 12 – HISDONE Histogram Completed Interrupt Disable

Bit 9 – LDONE DMA List Done Interrupt Disable

Bit 8 – DDONE DMA Done Interrupt Disable

Bit 5 – DIS Disable Completed Interrupt Disable

Bit 4 – SWRST Software Reset Completed Interrupt Disable

Bit 1 – HD Horizontal Synchronization Detection Interrupt Disable

Bit 0 – VD Vertical Synchronization Detection Interrupt Disable