5.2.6.21.1 Active Mode Output Pin Assignment

The LCDC supports classical and MIPI DPI standard RGB output modes. When operating on a 24-bit bus interface, if LCDC_LCDCFG5.DPI = 0, classical output modes are used (see Table 5-67). If LCDC_LCDCFG5.DPI = 1, DPI output modes are used (see Table 5-68).

Table 5-67. Classical Output Modes with 24-bit Bus Interface Configuration (LCDC_LCDCFG5.DPI = 0)
Pin ID24-bit Output18-bit Output16-bit Output12-bit Output
LCDC_DAT[23]R[7]R[5]R[4]R[3]
LCDC_DAT[22]R[6]R[4]R[3]R[2]
LCDC_DAT[21]R[5]R[3]R[2]R[1]
LCDC_DAT[20]R[4]R[2]R[1]R[0]
LCDC_DAT[19]R[3]R[1]R[0]
LCDC_DAT[18]R[2]R[0]
LCDC_DAT[17]R[1]
LCDC_DAT[16]R[0]
LCDC_DAT[15]G[7]G[5]G[5]G[3]
LCDC_DAT[14]G[6]G[4]G[4]G[2]
LCDC_DAT[13]G[5]G[3]G[3]G[1]
LCDC_DAT[12]G[4]G[2]G[2]G[0]
LCDC_DAT[11]G[3]G[1]G[1]
LCDC_DAT[10]G[2]G[0]G[0]
LCDC_DAT[9]G[1]
LCDC_DAT[8]G[0]
LCDC_DAT[7]B[7]B[5]B[4]B[3]
LCDC_DAT[6]B[6]B[4]B[3]B[2]
LCDC_DAT[5]B[5]B[3]B[2]B[1]
LCDC_DAT[4]B[4]B[2]B[1]B[0]
LCDC_DAT[3]B[3]B[1]B[0]
LCDC_DAT[2]B[2]B[0]
LCDC_DAT[1]B[1]
LCDC_DAT[0]B[0]
Table 5-68. DPI Ouput Modes with 24-bit Bus Interface Configuration (LCDC_LCDCFG5.DPI = 1)
Pin ID16-bit Output18-bit Output18-bit Output24-bit Output
Config 1Config 2Config 3Config 1Config 2
LCDC_DAT[23]R[7]
LCDC_DAT[22]R[6]
LCDC_DAT[21]R[4]R[5]R[5]
LCDC_DAT[20]R[4]R[3]R[4]R[4]
LCDC_DAT[19]R[3]R[2]R[3]R[3]
LCDC_DAT[18]R[2]R[1]R[2]R[2]
LCDC_DAT[17]R[1]R[0]R[5]R[1]R[1]
LCDC_DAT[16]R[0]R[4]R[0]R[0]
LCDC_DAT[15]R[4]R[3]G[7]
LCDC_DAT[14]R[3]R[2]G[6]
LCDC_DAT[13]R[2]G[5]G[5]R[1]G[5]G[5]
LCDC_DAT[12]R[1]G[4]G[4]R[0]G[4]G[4]
LCDC_DAT[11]R[0]G[3]G[3]G[5]G[3]G[3]
LCDC_DAT[10]G[2]G[2]G[2]G[4]G[2]G[2]
LCDC_DAT[9]G[1]G[1]G[1]G[3]G[1]G[1]
LCDC_DAT[8]G[0]G[0]G[0]G[2]G[0]G[0]
LCDC_DAT[7]B[7]G[1]B[7]
LCDC_DAT[6]B[6]G[0]B[6]
LCDC_DAT[5]B[5]B[4]B[5]B[5]B[5]
LCDC_DAT[4]B[4]B[4]B[3]B[4]B[4]B[4]
LCDC_DAT[3]B[3]B[3]B[2]B[3]B[3]B[3]
LCDC_DAT[2]B[2]B[2]B[1]B[2]B[2]B[2]
LCDC_DAT[1]B[1]B[1]B[0]B[1]B[1]B[1]
LCDC_DAT[0]B[0]B[0]B[0]B[0]B[0]