3.6.4.1 Interrupt Sources
The MPDDRC interrupt line is connected on one of the internal sources of the interrupt controller. Using the MPDDRC interrupt requires the interrupt controller to be programmed first.
The MPDDRC interrupt line is connected on one of the internal sources of the interrupt controller. Using the MPDDRC interrupt requires the interrupt controller to be programmed first.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.