2.4.7.4.3 Suspend Operation Priority
If the suspend operation is performed after a disable request, the write suspend operation is ignored.
If the suspend operation is performed after a disable request, the write suspend operation is ignored.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.