8.3.10.5 USART Mode Register
This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.
Name: | FLEX_US_MR |
Offset: | 0x204 |
Reset: | 0xC0000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
ONEBIT | MODSYNC | MAN | FILTER | MAX_ITERATION[2:0] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | – | – | – | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
INVDATA | VAR_SYNC | DSNACK | INACK | OVER | CLKO | MODE9 | MSBF | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CHMODE[1:0] | NBSTOP[1:0] | PAR[2:0] | SYNC | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHRL[1:0] | USCLKS[1:0] | USART_MODE[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | – | – | – | – | – | – | – | – |
Bit 31 – ONEBIT Start Frame Delimiter Selector
Value | Description |
---|---|
0 | Start frame delimiter is COMMAND or DATA SYNC. |
1 | Start frame delimiter is one bit. |
Bit 30 – MODSYNC Manchester Synchronization Mode
Value | Description |
---|---|
0 | The Manchester start bit is a 0 to 1 transition |
1 | The Manchester start bit is a 1 to 0 transition. |
Bit 29 – MAN Manchester Encoder/Decoder Enable
Value | Description |
---|---|
0 | Manchester encoder/decoder are disabled. |
1 | Manchester encoder/decoder are enabled. |
Bit 28 – FILTER Receive Line Filter
Value | Description |
---|---|
0 | The USART does not filter the receive line. |
1 | The USART filters the receive line using a three-sample filter (1/16-bit clock) (2 over 3 majority). |
Bits 26:24 – MAX_ITERATION[2:0] Maximum Number of Automatic Iterations
Value | Description |
---|---|
0–7 | Defines the maximum number of iterations in mode ISO7816, protocol T = 0. |
Bit 23 – INVDATA Inverted Data
Value | Description |
---|---|
0 | The data field transmitted on TXD line is the same as the one written in FLEX_US_THR or the content read in FLEX_US_RHR is the same as RXD line. Normal mode of operation. |
1 | The data field transmitted on TXD line is inverted (voltage polarity only) compared to the value written in FLEX_US_THR or the content read in FLEX_US_RHR is inverted compared to what is received on RXD line (or ISO7816 IO line). Inverted mode of operation, useful for contactless card application. To be used with configuration bit MSBF. |
Bit 22 – VAR_SYNC Variable Synchronization of Command/Data Sync Start Frame Delimiter
Value | Description |
---|---|
0 | User defined configuration of command or data sync field depending on MODSYNC value. |
1 | The sync field is updated when a character is written into FLEX_US_THR. |
Bit 21 – DSNACK Disable Successive NACK
Value | Description |
---|---|
0 | NACK is sent on the ISO line as soon as a parity error occurs in the received character (unless INACK is set). |
1 | Successive parity errors are counted up to the value specified in the MAX_ITERATION field. These parity errors generate a NACK on the ISO line. As soon as this value is reached, no additional NACK is sent on the ISO line. The flag ITER is asserted. |
Bit 20 – INACK Inhibit Non Acknowledge
Value | Description |
---|---|
0 | The NACK is generated. |
1 | The NACK is not generated. |
Bit 19 – OVER Oversampling Mode
Value | Description |
---|---|
0 | 16x Oversampling. |
1 | 8x Oversampling. |
Bit 18 – CLKO Clock Output Select
Value | Description |
---|---|
0 | The USART does not drive the SCK pin (Synchronous Client mode or Asynchronous mode with external baud rate clock source). |
1 | The USART drives the SCK pin if USCLKS does not select the external clock SCK (USART Synchronous Host mode). |
Bit 17 – MODE9 9-bit Character Length
Value | Description |
---|---|
0 | CHRL defines character length. |
1 | 9-bit character length. |
Bit 16 – MSBF Bit Order
Value | Description |
---|---|
0 | Least significant bit is sent/received first. |
1 | Most significant bit is sent/received first. |
Bits 15:14 – CHMODE[1:0] Channel Mode
Value | Name | Description |
---|---|---|
0 | NORMAL | Normal mode |
1 | AUTOMATIC | Automatic Echo. Receiver input is connected to the TXD pin. |
2 | LOCAL_LOOPBACK | Local Loopback. Transmitter output is connected to the Receiver Input. |
3 | REMOTE_LOOPBACK | Remote Loopback. RXD pin is internally connected to the TXD pin. |
Bits 13:12 – NBSTOP[1:0] Number of Stop Bits
Value | Name | Description |
---|---|---|
0 | 1_BIT | 1 stop bit |
1 | 1_5_BIT | 1.5 stop bit (SYNC = 0) or reserved (SYNC = 1) |
2 | 2_BIT | 2 stop bits |
Bits 11:9 – PAR[2:0] Parity Type
Value | Name | Description |
---|---|---|
0 | EVEN | Even parity |
1 | ODD | Odd parity |
2 | SPACE | Parity forced to 0 (Space) |
3 | MARK | Parity forced to 1 (Mark) |
4 | NO | No parity |
6 | MULTIDROP | Multidrop mode |
Bit 8 – SYNC Synchronous Mode Select
Value | Description |
---|---|
0 | USART operates in Asynchronous mode (UART). |
1 | USART operates in Synchronous mode. |
Bits 7:6 – CHRL[1:0] Character Length
Value | Name | Description |
---|---|---|
0 | 5_BIT | Character length is 5 bits |
1 | 6_BIT | Character length is 6 bits |
2 | 7_BIT | Character length is 7 bits |
3 | 8_BIT | Character length is 8 bits |
Bits 5:4 – USCLKS[1:0] Clock Selection
Value | Name | Description |
---|---|---|
0 | MCK | Peripheral clock is selected |
1 | DIV | Peripheral clock divided (DIV = 8) is selected |
2 | GCLK | PMC generic clock is selected. If the SCK pin is driven (CLKO = 1), the CD field must be greater than 1. |
3 | SCK | External pin SCK is selected |
Bits 3:0 – USART_MODE[3:0] USART Mode of Operation
Values not listed in the table below should be considered ‘reserved’.
Value | Name | Description |
---|---|---|
0x0 | NORMAL | Normal mode |
0x1 | RS485 | RS485 |
0x2 | HW_HANDSHAKING | Hardware handshaking |
0x4 | IS07816_T_0 |
IS07816 Protocol: T = 0 |
0x6 | IS07816_T_1 | IS07816 Protocol: T = 1 |
0x8 | IRDA | IrDA |
0x9 | LON | LON |
0xA | LIN_MASTER | LIN Host mode |
0xB | LIN_SLAVE | LIN Client mode |
0xC | DATA16BIT_MASTER | 16-bit data host |
0xD | DATA16BIT_SLAVE | 16-bit data client |