4.5.3.3 General Purpose Backup Register x [x=0..7]

This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode register (SYSC_WPMR).

These registers are reset at first power-up and on each loss of VDDBU.

If an event has been detected on WKUP pins enabled for tamper event detection in the RTC, it is not possible to write to SYS_GPBRx as long as the event has not been cleared.

Name: SYS_GPBRx
Offset: 0x08 + x*0x04 [x=0..7]
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
 GPBR_VALUE[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 GPBR_VALUE[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 GPBR_VALUE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 GPBR_VALUE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – GPBR_VALUE[31:0] Value of SYS_GPBRx