32-Kbyte data cache, 32-Kbyte
instruction cache, Memory Management Unit (MMU)
Memories
One 176-Kbyte internal ROM
80-Kbyte internal ROM
embedding a secure bootloader program supporting boot on NAND Flash,
SD card, SPI or QSPI Flash; bootloader features selectable by OTP bits
96-Kbyte ROM for NAND Flash
BCH ECC table
One 64-Kbyte internal SRAM
(SRAM0), single cycle access at system speed
DDR3(L)/DDR2 controller running at
up to 266 MHz
External Bus Interface (EBI)
supporting:
16-bit 8/4-bank
DDR3(L)/DDR2
16-bit static memories
8-bit NAND Flash with up to
24-bit programmable multi-bit error correcting code
One 10-Kbyte OTP memory for secure
key storage with Emulation mode (OTP bits are emulated by a 4-Kbyte SRAM
(SRAM1))
Two internal trimmed RC
oscillators with typical values: 32 kHz (slow) and 12 MHz (fast)
Two crystal oscillators: 32.768
kHz (slow) and 20 to 50 MHz (fast)
One PLL for the system and one PLL optimized for USB high-speed operation (480
MHz)
One PLL for audio
operations, with dedicated output clock
One PLL in LVDS I/F (LVDS
usage only)
One PLL in MIPI D-PHY
(MIPI DSI usage only)
One dual-port 16-channel DMA
controller
Advanced interrupt controller and
debug unit
JTAG port with disable bit in OTP
memory
Two programmable clock output
signals
Low-Power Modes
Backup mode with RTC, eight 32-bit
general purpose backup registers, and shutdown controller to control the external
power supply
Clock generator and power
management controller
Software-programmable ultra-low
power modes: Very slow clock operating mode (ULP0), and no-clock operating mode
(ULP1) with fast wake-up capabilities
Software programmable power
optimization capabilities
Peripherals
LCD controller with overlay,
alpha-blending, rotation, scaling and color conversion; display size up to
1024x768 (XGA) with overlay (application-dependent); still images up to 1280x720
(720p)
2D graphics controller supporting fill BLT, copy BLT,
transparent BLT, blend/alpha BLT, ROP4 BLT (raster operations) and command ring
buffer
Image sensor controller with ITU-R BT; 601/656/1120 video
interface support up to 5 Mpixels; support of raw Bayer 12, YCbCr, monochrome and
JPEG compressed sensors up to 12 bits
MIPI CSI2 I/F support
12-bit parallel I/F
support
One high-speed USB device, three high-speed USB hosts with
dedicated on-chip transceivers
One 10/100/1000 Mbps Ethernet Mac controller, with
IEEE®-1588 and TSN support, RGMII and RMII support
Two 4-bit secure digital multimedia card controllers
Two CAN FD controllers with timestamping
One Quad/Octal SPI controller
Two 3-channel 32-bit timers/counters
Two high-resolution (64-bit) periodic interval timers
One synchronous serial controller
One inter-IC sound multi-channel controller with TDM
support
One audio class D controller with single-ended or bridge-tied
load connection to power stage
One 4-channel 16-bit PWM controller
Thirteen FLEXCOMs (USART, SPI and TWI/I2C)
One 8-channel, 12-bit, analog-to-digital converter with 4/5
wires resistive touchscreen support
Hardware Cryptography
SHA (SHA1, SHA224, SHA256, SHA384, SHA512) and HMAC compliant
with FIPS PUB 180
AES: 256-, 192-, 128-bit key algorithms compliant with FIPS PUB
197
AES/SHA tight coupling for IPsec
hardware acceleration
TDES: 2-key or 3-key algorithms compliant with FIPS PUB 46
True random number generator compliant with NIST Special
Publication 800-22 Test Suite and FIPS PUBs 140-2 and 140-3
Key bus providing private key
transfers between AES, TDES, TRNG, OTPC
Physical Unclonable Function (PUF)
including NIST SP 800-90B (DRNG) and embedding four Kbytes of SRAM (PUFSRAM)
I/O Ports
Four parallel input/output controllers
Up to 106 programmable I/O lines multiplexed with up to four
peripheral I/Os
Input change interrupt capability on each I/O line, optional
Schmitt trigger input
Individually programmable open-drain, pull-up and pull-down
resistors, synchronous output
General-purpose analog and digital inputs tolerant to positive
and negative current injection
Design for low ElectroMagnetic
Interference (EMI)
Slewrate-controlled I/Os
DDR PHY with impedance-calibrated
drivers
Spread spectrum PLLs
BGA power/ground ball assignment
to provide optimum decoupling capacitors placement
Operating Conditions
Junction temperature (TJ) range:
-40°C to +125°C
SAM9X7x-I devices ambient
temperature (TA) range: -40°C to +85°C
SAM9X7x-V devices ambient
temperature (TA) range: -40°C to +105°C
Qualification
AEC-Q100 Grade 2 ([-40°C to
+105°C] ambient temperature) applies to -V/4PBVAO devices only
The AEC-Q006 set of tests applies,
as only copper wire interconnections are used
Packages
11x11 mm2, 0.65-mm
pitch, 240-ball BGA optimized for standard class PCB layout (down to four
layers)
9x9 mm2, 0.5-mm pitch,
256-ball BGA for space-constrained applications
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.