Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
4
System Controller
4.9
Real-Time Clock (RTC)
4.9.3
Block Diagram
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
4.1
Overview
4.2
System Controller Write Protection (SYSCWP)
4.3
Advanced Interrupt Controller (AIC)
4.4
Boot Sequence Controller (BSC)
4.5
General Purpose Backup Registers (GPBR)
4.6
Watchdog Timer (WDT)
4.7
Reset Controller (RSTC)
4.8
Real-Time Timer (RTT)
4.9
Real-Time Clock (RTC)
4.9.1
Description
4.9.2
Embedded Characteristics
4.9.3
Block Diagram
4.9.4
Product Dependencies
4.9.5
Functional Description
4.9.6
Register Summary
4.10
Shutdown Controller (SHDWC)
4.11
Periodic Interval Timer (PIT)
4.12
64-bit Periodic Interval Timer (PIT64B)
4.13
Debug Unit (DBGU)
4.14
Special Function Registers (SFR)
4.15
Slow Clock Controller (SCKC)
4.16
Clock Generator
4.17
Power Management Controller (PMC)
4.18
Parallel Input/Output Controller (PIO)
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
4.9.3 Block Diagram
Figure 4-28.
RTC Block Diagram