4.2.1.2 Register Write Protection
To prevent any single software error from modifying the configuration of the Reset Controller (RSTC), Shutdown Controller (SHDWC), Real-time Timer (RTT), Periodic Interval Timer (PIT), Slow Clock Controller (SCKC), General Purpose Backup Register (GPBR), Real-time Clock (RTC) and Watchdog Timer (WDT), some registers of these peripherals can be write-protected by setting the WPEN and/or WPITEN bits in the System Controller Write Protection Mode register (SYSC_WPMR).
When write protection is enabled, any attempt to write these registers is reported in the System Controller Write Protection Status register (SYSC_WPSR).
The following registers can be write-protected when SYSC_WPMR.WPEN=1:
- WDT Control Register
- WDT Mode Register
- RSTC Mode Register
- SHDWC Mode Register
- SHDWC Wakeup Inputs Register
- PIT Mode Register
- SCKC Configuration Register
- RTC Control Register
- RTC Mode Register
- RTC Time Alarm Register
- RTC Calendar Alarm Register
- RTT Mode Register
- RTT Alarm Register
- RTT Modulo Selection Register
- GPBR Full Clear Register
- GPBR Registers
The following registers can be write-protected when SYSC_WPMR.WPITEN=1:
- RTC Interrupt Enable Register
- RTC Interrupt Disable Register