9.2.5 UDPHS Clear Interrupt Register

Name: UDPHS_CLRINT
Offset: 0x18
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 UPSTR_RESENDOFRSMWAKE_UPENDRESETINT_SOFMICRO_SOFDET_SUSPD  
Access WWWWWWW 
Reset  

Bit 7 – UPSTR_RES Upstream Resume Interrupt Clear

ValueDescription
0

No effect.

1

Clear the UPSTR_RES bit in UDPHS_INTSTA.

Bit 6 – ENDOFRSM End Of Resume Interrupt Clear

ValueDescription
0

No effect.

1

Clear the ENDOFRSM bit in UDPHS_INTSTA.

Bit 5 – WAKE_UP Wake Up CPU Interrupt Clear

ValueDescription
0

No effect.

1

Clear the WAKE_UP bit in UDPHS_INTSTA.

Bit 4 – ENDRESET End Of Reset Interrupt Clear

ValueDescription
0

No effect.

1

Clear the ENDRESET bit in UDPHS_INTSTA.

Bit 3 – INT_SOF Start Of Frame Interrupt Clear

ValueDescription
0

No effect.

1

Clear the INT_SOF bit in UDPHS_INTSTA.

Bit 2 – MICRO_SOF Micro Start Of Frame Interrupt Clear

ValueDescription
0

No effect.

1

Clear the MICRO_SOF bit in UDPHS_INTSTA.

Bit 1 – DET_SUSPD Suspend Interrupt Clear

ValueDescription
0

No effect.

1

Clear the DET_SUSPD bit in UDPHS_INTSTA.