4.11.5.2 Periodic Interval Timer Status Register

Name: PIT_SR
Offset: 0x04
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        PITS 
Access R 
Reset 0 

Bit 0 – PITS Periodic Interval Timer Status

ValueDescription
0

The Periodic Interval timer has not reached PIV since the last read of PIT_PIVR.

1

The Periodic Interval timer has reached PIV since the last read of PIT_PIVR.