Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
4
System Controller
4.3
Advanced Interrupt Controller (AIC)
4.3.8
Functional Description
4.3.8.4
Fast Interrupt
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
4.1
Overview
4.2
System Controller Write Protection (SYSCWP)
4.3
Advanced Interrupt Controller (AIC)
4.3.1
Description
4.3.2
Embedded Characteristics
4.3.3
Block Diagram
4.3.4
Application Block Diagram
4.3.5
Detailed Block Diagram
4.3.6
I/O Line Description
4.3.7
Product Dependencies
4.3.8
Functional Description
4.3.8.1
Interrupt Source Control
4.3.8.2
Interrupt Latencies
4.3.8.3
Normal Interrupt
4.3.8.4
Fast Interrupt
4.3.8.4.1
Fast Interrupt Source
4.3.8.4.2
Fast Interrupt Control
4.3.8.4.3
Fast Interrupt Vectoring
4.3.8.4.4
Fast Interrupt Handlers
4.3.8.4.5
Fast Forcing
4.3.8.5
Protect Mode
4.3.8.6
Spurious Interrupt
4.3.8.7
General Interrupt Mask
4.3.8.8
Register Write Protection
4.3.9
Register Summary
4.4
Boot Sequence Controller (BSC)
4.5
General Purpose Backup Registers (GPBR)
4.6
Watchdog Timer (WDT)
4.7
Reset Controller (RSTC)
4.8
Real-Time Timer (RTT)
4.9
Real-Time Clock (RTC)
4.10
Shutdown Controller (SHDWC)
4.11
Periodic Interval Timer (PIT)
4.12
64-bit Periodic Interval Timer (PIT64B)
4.13
Debug Unit (DBGU)
4.14
Special Function Registers (SFR)
4.15
Slow Clock Controller (SCKC)
4.16
Clock Generator
4.17
Power Management Controller (PMC)
4.18
Parallel Input/Output Controller (PIO)
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
4.3.8.4 Fast Interrupt