Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
6
Audio Subsystem
6.1
Overview
6.1.2
Product Dependencies
6.1.2.3
Reset
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
6
Audio Subsystem
6.1
Overview
6.1.1
Components
6.1.2
Product Dependencies
6.1.2.1
Clocks
6.1.2.2
Interrupts
6.1.2.3
Reset
6.1.2.4
I/Os
6.1.3
Special Functions in SFR
6.2
Audio Class D Amplifier (CLASSD)
6.3
Inter-IC Sound Multi-Channel Controller (I2SMCC)
6.4
Synchronous Serial Controller (SSC)
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
6.1.2.3 Reset
Audio peripherals are connected to the processor and peripherals reset line.