4.8.5.6 Real-Time Timer Timestamp Register

Name: RTT_TSR
Offset: 0x14
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 TS_OVFTSTAMP[30:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 TSTAMP[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TSTAMP[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TSTAMP[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 31 – TS_OVF Timestamp Overflow

ValueDescription
0 RTT_ST.RTTINC2 was set but no new event occurred since the last read of RTT_SR.
1 RTT_ST.RTTINC2 was set and a second event occurred. To avoid any overflow, clear RTTINC2 by reading RTT_SR.

Bits 30:0 – TSTAMP[30:0] Real-Time Timer Value Timestamp

Each time an event triggers the flag RTT_SR.RTTINC2, RTT_VR.CRTV is copied into RTT_TSR.TSTAMP. The field TSTAMP remains stable until the next RTTINC2 event and can be used for event timestamping.