7.1.3 Special Functions in SFR
The PUF is controlled with several registers:
- SFR_PUFCTL manages power and enable/disable of the peripheral.
- SFR_PUFDIS manages the allowed functions.
- SFR_PUFRUCR0, SFR_PUFWOCR0, SFR_PUFRUCR1 and SFR_PUFWOCR1 manages the key generation allowed for the consumers (ROM code, bootstrap, various applications).