4.10.6 Functional Description
The SHDWC manages the main power supply. To do so, it is supplied with VDDBU and manages wake-up input pins and one output pin, SHDN.
A typical application connects the pin SHDN to the enable input of the device's power supply circuit. The wake-up inputs (WKUP0) connect to any push-buttons or signal that wake up the system.
The software is able to control the pin SHDN by writing the Control register (SHDW_CR) with the bit SHDW at 1. The shutdown is taken into account only two MD_SLCK cycles after the write of SHDW_CR. This register is password-protected and so the value written should contain the correct key for the command to be taken into account. As a result, the SHDN pin is driven low and the system should be powered down.