4.7.2 Embedded Characteristics
- Driven by Embedded Power-on Reset, Software, External Reset Pin and Peripheral Events
- Management of All System Resets, Including
- External devices through an I/O multiplexed output reset pin
- Processor
- Peripheral set
- Reset Source Status
- Status of the last reset
- Either VDDCORE, VDDIN33 and VDDBU POR reset, Software reset, User reset, Watchdog reset, 32.768 kHz Crystal Oscillator Failure Detection reset