7.4.5.12 TDES Initialization Vector Register x
This register can only be written if the WPEN bit is cleared in the TDES Write Protection Mode Register.
These registers are write-only to prevent the Initialization Vector from being read by another application.
These registers are not used for the ECB mode and must not be written.
| Name: | TDES_IVRx |
| Offset: | 0x60 + x*0x04 [x=0..1] |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| IV[31:24] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| IV[23:16] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| IV[15:8] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IV[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – | |
Bits 31:0 – IV[31:0] Initialization Vector
The two 32-bit TDES_IVRx are used to set the 64-bit initialization vector data block, which is used by some modes of operation as an additional initial input.
TDES_IVR1.IV refers to the first word of the Initialization Vector, TDES_IVR2.IV to the last one.