6.3.6.9.1 Common Registers
The Receiver Holding Register (I2SMCC_RHR) and the Transmitter Holding Register (I2SMCC_THR) provide an access to all channels enabled through a single location.
When a new data word is available, the corresponding bit RXLRDYx or RXRRDYx in I2SMCC_ISRA is set. Reading I2SMCC_RHR clears this bit. In I2S or Left-Justified mode, consecutive access to I2SMCC_RHR reads first the left channel then the right channel. In TDM or TDM Left-Justified mode, consecutive access to I2SMCC_RHR reads the TDM channels enabled.
When a receive overrun condition occurs, the corresponding bit RXLOVFx or RXROVFx in I2SMCC_ISRA is set. Reading I2SMCC_ISRA clears this bit.
When data is being received (i.e., stored in the internal shift register), it is stored in internal holding registers. As an example, when 2-wire mode is configured, up to two data for each wire can be stored because four internal holding registers are available.
If nothing is read from I2SMCC_RHR, or from I2MCC_RHLxR and I2SMCC_RHRxR, the overflow occurs if a new data becomes available for the left channel x or right channel x.
When a data can be written in I2SMCC_THR, the corresponding bit TXLRDYx bit or TXRRDYx in I2SMCC_ISRA is set. Writing to I2SMCC_THR clears this bit. In I2S or Left-Justified mode, consecutive access to I2SMCC_THR writes first the left channel then the right channel. In TDM or TDM Left-Justified mode, consecutive access to I2SMCC_THR writes the TDM channels enabled.
A transmit underrun condition occurs if a new data word needs to be transmitted before it has been written to I2SMCC_THR. In this case, the corresponding bit TXLUNFx or TXRUNFx in I2SMCC_ISRA is set. Reading I2SMCC_ISRA clears this bit.
In case of transmit underrun, if the value of I2SMCC_MRA.TXSAME is ‘0’, then a ‘0’ is transmitted. If the value of I2SMCC_MRA.TXSAME is ‘1’, then the previous data word for the current transmit channel number is transmitted.
After a transmit underrun, the data written in I2SMCC_THR is discarded to keep the left and right channels synchronized.
Data words are right-justified in the common registers (I2SMCC_RHR and I2SMCC_THR). For the 16-bit compact stereo data format, the left sample uses bits [15:0] and the right sample uses bits [31:16] of the same data word. For the 8-bit compact stereo data format, the left sample uses bits [7:0] and the right sample uses bits [15:8] of the same data word.