7.3.7.6 I2SMCC Interrupt Disable Register A

This register can only be written if WPITEN is cleared in the Inter-IC Sound Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: I2SMCC_IDRA
Offset: 0x14
Reset: –
Property: Write-only

Bit 3130292827262524 
       RXROVF0RXLOVF0 
Access WW 
Reset –– 
Bit 2322212019181716 
       RXRRDY0RXLRDY0 
Access WW 
Reset –– 
Bit 15141312111098 
       TXRUNF0TXLUNF0 
Access WW 
Reset –– 
Bit 76543210 
       TXRRDY0TXLRDY0 
Access WW 
Reset –– 

Bit 25 – RXROVFx  I2S Receive Right x (x=0 only) or TDM Channel [2x]+1 Overrun Interrupt Disable

Bit 24 – RXLOVFx  I2S Receive Left x (x=0 only) or TDM Channel 2x Overrun Interrupt Disable

Bit 17 – RXRRDYx  I2S Receive Right x (x=0 only) or TDM Channel [2x]+1 Ready Interrupt Disable

Bit 16 – RXLRDYx  I2S Receive Left x (x=0 only) or TDM Channel 2x Ready Interrupt Disable

Bit 9 – TXRUNFx  I2S Transmit Right x (x=0 only) or TDM Channel [2x]+1 Underrun Interrupt Disable

Bit 8 – TXLUNFx  I2S Transmit Left x (x=0 only) or TDM Channel 2x Underrun Interrupt Disable

Bit 1 – TXRRDYx  I2S Transmit Right x (x=0 only) or TDM Channel [2x]+1 Ready Interrupt Disable

Bit 0 – TXLRDYx  I2S Transmit Left x (x=0 only) or TDM Channel 2x Ready Interrupt Disable