7.3.7.5 I2SMCC Interrupt Enable Register A

This register can only be written if WPITEN is cleared in the Inter-IC Sound Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: I2SMCC_IERA
Offset: 0x10
Reset: –
Property: Write-only

Bit 3130292827262524 
       RXROVF0RXLOVF0 
Access WW 
Reset –– 
Bit 2322212019181716 
       RXRRDY0RXLRDY0 
Access WW 
Reset –– 
Bit 15141312111098 
       TXRUNF0TXLUNF0 
Access WW 
Reset –– 
Bit 76543210 
       TXRRDY0TXLRDY0 
Access WW 
Reset –– 

Bit 25 – RXROVFx  I2S Receive Right x (x=0 only) or TDM Channel [2x]+1 Overrun Interrupt Enable

Bit 24 – RXLOVFx  I2S Receive Left x (x=0 only) or TDM Channel 2x Overrun Interrupt Enable

Bit 17 – RXRRDYx  I2S Receive Right x (x=0 only) or TDM Channel [2x]+1 Ready Interrupt Enable

Bit 16 – RXLRDYx  I2S Receive Left x (x=0 only) or TDM Channel 2x Ready Interrupt Enable

Bit 9 – TXRUNFx  I2S Transmit Right x (x=0 only) or TDM Channel [2x]+1 Underrun Interrupt Enable

Bit 8 – TXLUNFx  I2S Transmit Left x (x=0 only) or TDM Channel 2x Underrun Interrupt Enable

Bit 1 – TXRRDYx  I2S Transmit Right x (x=0 only) or TDM Channel [2x]+1 Ready Interrupt Enable

Bit 0 – TXLRDYx  I2S Transmit Left x (x=0 only) or TDM Channel 2x Ready Interrupt Enable