9.3.27 USART FI DI RATIO Register (LON_MODE)

This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.

Name: FLEX_US_FIDI (LON_MODE)
Offset: 0x240
Reset: 0x174
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 BETA2[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 BETA2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 
Bit 76543210 
 BETA2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01110100 

Bits 23:0 – BETA2[23:0] LON BETA2 Length

ValueDescription
1–16777215

LON BETA2 length in tbit.

Note: The configured value must be lower than 218.