9.3.70 SPI Two-Pin Mode Register

This register can only be written if WPEN is cleared in the SPI Write Protection Mode Register.

Name: FLEX_SPI_TPMR
Offset: 0x450
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     OSR[1:0]ALWAYS0CSM 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:2 – OSR[1:0] Oversampling Rate

Defines the MCP3910 OSR setting used.

Bit 1 – ALWAYS0 Always Written to 0

Bit 0 – CSM Chip Select Mode

ValueDescription
0 Chip select is not driven.
1 Chip select is driven and can be used to control enable pin of the external device. Depending on FLEX_SPI_MR.PCSDEC, an external decoder can be used to minimize the number of IOs used.