Jump to main content
9.3.71 SPI Two-Pin Header Register Name: FLEX_SPI_TPHR Offset: 0x454 Reset: 0x00000000 Property: Read-only
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 Access Reset
Bit 15 14 13 12 11 10 9 8 Access Reset
Bit 7 6 5 4 3 2 1 0 OSR[1:0] GAIN[1:0] BOOST CNT[1:0] Access R R R R R R R Reset 0 0 0 0 0 0 0
Bits 6:5 – OSR[1:0] Oversampling Rate
Returns the MCP3910 Oversampling
Rate setting.
Bits 4:3 – GAIN[1:0] Gain
Returns the MCP3910 Gain
setting.
Bit 2 – BOOST Current
Boost
Returns the MCP3910 Current Boost
setting.
Bits 1:0 – CNT[1:0] Frame Counter
Returns the MCP3910
Frame Counter value.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.