9.3.24 USART Transmitter Timeguard Register
This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.
For LON-specific configurations, see USART Transmitter Timeguard Register (LON_MODE).
| Name: | FLEX_US_TTGR |
| Offset: | 0x228 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TG[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – TG[7:0] Timeguard Value
| Value | Description |
|---|---|
| 0 | The transmitter timeguard is disabled. |
| 1–255 | The transmitter timeguard is enabled and TG is timeguard delay / bit period. |