11.1.4 Recommended Operating Conditions

Table 11-4. Recommended Operating Conditions on Power Supply Inputs
Power InputParametersConditionsMinMaxUnit
VDDIN33

VDDOUT25 regulator input, USB interface

I/O lines and Main crystal oscillator power supply(1)

–3.003.60V
VDDANA

VDDANA I/O lines, A/D Converter

and OTP memory power supply(1)

–3.003.60V
VDDCORE

Core logic (processor, peripherals, memories,

UTMI logic, etc.) power supply (2)

fCPU ≤ 600 MHz, fMCK ≤ 200 MHz

1.03

1.21

V

fCPU ≤ 800 MHz, fMCK ≤ 266 MHz

1.12

1.21

V

Device in ULP0 (f < 25 MHz)(3) or ULP1 mode

1.00

1.21

V
VDDIOM SDRAM I/O lines power supply

DDR2-SDRAM

1.70

1.90

V

DDR3-SDRAM

1.425

1.575

V

DDR3L-SDRAM

1.283

1.450

V
VDDNFNAND Flash I/O lines power supply(4)–1.703.60V
VDDIOP0VDDIOP0 I/O lines power supply(4)–1.703.60V
VDDIOP1VDDIOP1 I/O lines power supply(4)–1.703.60V
VDDIOP2VDDIOP2 I/O lines power supply(4)–1.703.60V
VDDQSPIVDDQSPI I/O lines power supply(4)–1.703.60V
VDDLVDSLVDS PHY and VDDLVDS I/O lines power supply(4)(5)–1.703.60V
VDDMIPIMIPI PHY and I/O lines power supply(6)–2.252.75V
VDDBUBackup domain power supply–1.63.60V
tR_VDDPower supply slope at power-up–0.220mV/µs
tF_VDDPower supply slope at power-down––20–1(7)mV/µs
Note:
  1. VDDANA and VDDIN33 are powered from one single source: V(VDDANA,VDDIN33) ≤ ±50mV.
  2. For device lifetime estimation as a function of VDDCORE and temperature, refer to the application note “SAM9X7 Series Product Lifetime Estimation” (AN5531), available on www.microchip.com.
  3. In ULP0 mode, all PLLs are off. The maximum clock frequency in the system is 25 MHz: fMAINCK < 25 MHz, fCPU < 25 MHz, fMCK < 25 MHz.
  4. Supply range restrictions apply when using the digital peripheral timing characteristics. See I/O Characteristics.
  5. When the LVDS PHY is used, VDDLVDS must be connected to VDDOUT25.
  6. VDDMIPI must be connected to VDDOUT25.
  7. For VDDBU, this value is 0 mV/µs.
Table 11-5. Recommended Operating Conditions on Input Pins(1)
SymbolParametersConditionsMinMaxUnit
VINInput line voltage range on inputs(2)(3)–-0.3VDD+0.3V
IINDC current injection on input (4)(5)––±0.2mA
ITOT_INJTotal current injection per power rail or ground rail (6)––±2mA
Note:
  1. In this table, VDD refers to the voltage of the associated power rail of the I/O line, as defined in the Pin Description table. Ex: for PA2, VDD refers to VDDIOP0.
  2. Input voltages VIN ≤ 0V or VIN ≥ VDD lead to negative or positive current injection on inputs.
  3. For analog inputs (PA[31:24]), input voltages VIN ≥ min(VDDANA, VADVREFP) lead to saturated A/D conversion to 0xFFF.
  4. Current injection on A/D converter analog inputs (PA[31:24]) can degrade the analog performance of the corresponding channel or the analog performance of other analog channels.
  5. High frequency current injection must be limited to avoid propagating high frequency signals to internal sensitive analog circuits (oscillators, regulators, etc.). One common use case of high frequency current injection occurs when a digital input pin suffers overshoots and/or undershoots from a poorly adapted transmission line (PCB trace with signal reflections, for example). These cases should be cured by appropriate source series resistor termination. Special attention must be paid to high speed interfaces (Gigabit Ethernet MAC I/F, SD card or e.MMC I/F, QSPI I/F, etc.).
  6. Corresponds to the sum of the positive currents into one power rail and, respectively, to the sum of the negative currents into one ground rail, as defined in the Pin Description table.
Table 11-6. Recommended Operating Conditions on Internal Clocks
SymbolParametersConditionsMinMaxUnit

fCPU_CLK

Processor clock (CPU_CLK) frequencyVDDCORE ≥ 1.12V–800MHz

VDDCORE ≥ 1.03V

–600MHz

fMCK

Main system bus clock (MCK) frequencyVDDCORE ≥ 1.12V–266MHz
VDDCORE ≥ 1.03V–200MHz
Table 11-7. Recommended Operating Conditions on SDRAM Interface
SymbolParametersConditionsMinMaxUnit
fSDRAM_CLKSDRAM clock frequencyVDDCORE ≥ 1.12VDDR2-SDRAM125266MHz
DDR3(L)-SDRAM (DLL ON)(1)266–MHz
DDR3(L)-SDRAM (DLL OFF)(2)–200MHz
VDDCORE ≥ 1.03VDDR2-SDRAM125200MHz
DDR3(L)-SDRAM (DLL OFF)(2)–200MHz
Note:
  1. According to the JEDEC specification, DDR3(L) “DLL On mode” is supported for clock frequencies of 300 MHz and above. Most memory suppliers accept operations down to 266 MHz. Contact the memory supplier for further details.
  2. According to the JEDEC specification, DDR3(L) “DLL Off mode” is supported for clock frequencies up to 125 MHz. Most memory suppliers accept operations up to 200 MHz. Contact the memory supplier for further details.
Table 11-8. Recommended Thermal Operating Conditions
SymbolParameterConditionsMinMaxUnit
TAAmbient temperature rangeSAM9X7x-I devices-4085°C
SAM9X7x-V devices-40105°C
TJJunction temperature range–-40125°C
Note: For lifetime estimation as a function of VDDCORE and temperature, refer to the application note "SAM9X7 Series Product Lifetime Estimation" (AN5531), available on www.microchip.com.
Table 11-9. Package Characteristics ─ SAM9X7x-I Devices
SymbolParameterConditionsMinMaxUnit
RJAJunction-to-ambient thermal resistance–38°C/W
RJCJunction-to-case thermal resistance–16°C/W
RJBJunction-to-board thermal resistance–31°C/W
ΨJ-topJunction-to-package top characterization parameter–0.57°C/W
Note: The package characteristics in the above table are provided according to the JEDEC JESD51-2 standard with the 2s2p board and 0 m/s air flow. These values are not directly applicable to the final application. As per JEDEC standards, these parameters represent the device mounted on a specific PCB under controlled conditions. In real-world applications, the PCB design and construction, airflow, and other factors can significantly impact thermal characteristics.
Table 11-10. Package Characteristics ─ SAM9X7x-V Devices ─ BGA240
SymbolParameterConditionsMinMaxUnit
RJAJunction-to-ambient thermal resistance–33°C/W
RJCJunction-to-case thermal resistance–12°C/W
RJBJunction-to-board thermal resistance–26°C/W
ΨJ-topJunction-to-package top characterization parameter–0.45°C/W
Note: The package characteristics in the above table are provided according to the JEDEC JESD51-2 standard with the 2s2p board and 0 m/s air flow. These values are not directly applicable to the final application. As per JEDEC standards, these parameters represent the device mounted on a specific PCB under controlled conditions. In real-world applications, the PCB design and construction, airflow, and other factors can significantly impact thermal characteristics.
Table 11-11. Package Characteristics ─ SAM9X7x-V Devices ─ BGA256
SymbolParameterConditionsMinMaxUnit
RJAJunction-to-ambient thermal resistance–34°C/W
RJCJunction-to-case thermal resistance–17°C/W
RJBJunction-to-board thermal resistance–25°C/W
ΨJ-topJunction-to-package top characterization parameter–0.4°C/W
Note: The package characteristics in the above table are provided according to the JEDEC JESD51-2 standard with the 2s2p board and 0 m/s air flow. These values are not directly applicable to the final application. As per JEDEC standards, these parameters represent the device mounted on a specific PCB under controlled conditions. In real-world applications, the PCB design and construction, airflow, and other factors can significantly impact thermal characteristics.