11.1.9 Power Consumption in Active Mode
Table 11-62 and Table 11-64 report active power consumption data measured on a few typical samples of SAM9X7 Series. These data do not provide maximum power consumption specifications.
Table 11-62 and Table 11-64 report active power consumption data measured on a few typical samples of SAM9X7 Series. These data do not provide maximum power consumption specifications.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.