11.1.3 ESD Ratings

Table 11-3. Electrostatic Discharge (ESD) Ratings
SymbolDescriptionConditionsValueUnit
Electrostatic Discharge, Human Body Model (HBM)
ESD_HBMAEC-Q100-002 Rev-E stress voltage levelAll pins±2kV
Electrostatic Discharge, Charged-Device Model (CDM)
ESD_CDMAEC-Q100-011 Rev-D classification levelAll pinsC2a–
Corresponding stress voltage level All pins±500V
Corner pins±750V