9.4.6.8.2 Deactivation Procedure

The QSPI deactivation procedure is as follows.

  1. Wait for QSPI_SR.RBUSY=0 and QSPI_SR.HIDLE=1.
  2. Send a QSPI_CR.LASTXFER command.
  3. If QSPI_SR.CSS=0, wait for QSPI_ISR.CSRA=1.
  4. Set QSPI_CR.QSPIDIS and wait for QSPI_SR.QSPIENS=0.
  5. Disable the GCLK clock.
  6. Disable the peripheral clock.