9.4.6.8.8 Write Memory Transfer
Many QSPI Flash memories impose a sequential write of their data buffer. When using this type of memory, the access to the memory must be performed in a strongly ordered way.
Many QSPI Flash memories impose a sequential write of their data buffer. When using this type of memory, the access to the memory must be performed in a strongly ordered way.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.