6.4.5.2 GFX2D Global Enable Register

Name: GFX2D_GE
Offset: 0x04
Reset: 0x00000000
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ENABLE 
Access W 
Reset 0 

Bit 0 – ENABLE GFX2D Enable

ValueDescription
0

No effect.

1

Enables the GFX2D controller. This operation is permitted if the global status bit was read as ‘0’.