6.4.5.11 GFX2D Performance Configuration 1 Register

Name: GFX2D_PC1
Offset: 0x28
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  FILT[2:0]  SEL[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 6:4 – FILT[2:0] Filter Configuration

ValueNameDescription
0 DISABLED

The filter is disabled.

1 QOS0

Events are valid when input QoS is equal to 0.

2 QOS1

Events are valid when input QoS is equal to 1.

3 QOS2

Events are valid when input QoS is equal to 2.

4 QOS3

Events are valid when input QoS is equal to 3.

Bits 1:0 – SEL[1:0] Performance Metrics Selection

ValueNameDescription
0 DISABLED

The performance counter is disabled and reset.

1 READ

The performance counter is incremented when a Read access is performed.

2 WRITE

The performance counter is incremented when a Write access is performed

3 CYCLE

Number of clock cycles