6.4.5.17 GFX2D Surface x Physical Address Register

Name: GFX2D_PAx
Offset: 0x40 + x*0x04 [x=0..3]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 PA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 PA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – PA[31:0] Surface Physical Start Address

This address must be aligned with the surface pixel format.