6.4.5.9 GFX2D Performance Configuration 0 Register

Name: GFX2D_PC0
Offset: 0x20
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  FILT[2:0]  SEL[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 6:4 – FILT[2:0] Filter Configuration

ValueNameDescription
0 DISABLED The filter is disabled.
1 QOS0 Events are valid when input QoS is equal to 0.
2 QOS1 Events are valid when input QoS is equal to 1.
3 QOS2 Events are valid when input QoS is equal to 2.
4 QOS3 Events are valid when input QoS is equal to 3.

Bits 1:0 – SEL[1:0] Performance Metrics Selection

ValueNameDescription
0 DISABLED The performance counter is disabled and reset.
1 READ The performance counter is incremented when a Read access is performed.
2 WRITE The performance counter is incremented when a Write access is performed
3 CYCLE Number of clock cycles