12-bpp Memory Mapping, RGB 4:4:4

Table 6-81. 12-bpp Memory Mapping, Little Endian Organization
Mem. addr.0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
Pixel 12 bpp–R1[3:0]G1[3:0]B1[3:0]–R0[3:0]G0[3:0]B0[3:0]
Table 6-82. 32-bpp Final Color Used at the Input of the Alpha Blending Stage with Color Expansion
Mem. addr.0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
1st pixel0xFFR0[3:0]R0[3:0]G0[3:0]G0[3:0]B0[3:0]B0[3:0]
2nd pixel0xFFR1[3:0]R1[3:0]G1[3:0]G1[3:0]B1[3:0]B1[3:0]