8-bit Alpha Channel with 8-bit Indexed Color

Table 6-79. 8-bit Alpha Channel 8-bit Indexed Color Memory Mapping, Little Endian Organization
Mem. addr.0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
Pixel 8 bppA1IDX1A0IDX0
Table 6-80. 32-bpp Final Color Used at the Input of the Alpha Blending Stage
Mem. addr.0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
1st pixelA0CLUT[IDX0].RCLUT[IDX0].GCLUT[IDX0].B
2nd pixelA1CLUT[IDX1].RCLUT[IDX1].GCLUT[IDX1].B