16-bpp Memory Mapping with Alpha Channel, RGB 5:6:5

Table 6-88. 16-bpp Memory Mapping, Little Endian Organization
Mem. addr.0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
Pixel 16 bppR1[4:0]G1[5:0]B1[4:0]R0[4:0]G0[5:0]B0[4:0]
Table 6-89. 32-bpp Final Color Used at the Input of the Alpha Blending Stage with Color Expansion
Mem. addr.0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
1st pixel0xFFR0[4:0]R0[4:2]G0[5:0]G0[5:4]B0[4:0]B0[4:2]
2nd pixel0xFFR1[4:0]R1[4:2]G1[5:0]G1[5:4]B1[4:0]B1[4:2]