16-bpp Memory Mapping with Transparency Bit, RGBT 5:5:5:1

Table 6-86. 16-bpp Memory Mapping, Little Endian Organization
Mem. addr.0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
Pixel 4 bppR1[4:0]G1[4:0]B1[4:0]T1R0[4:0]G0[4:0]B0[4:0]T0
Table 6-87. 32-bpp Final Color Used at the Input of the Alpha Blending Stage with Color Expansion
Mem. addr.0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
1st pixelT0T0T0T0T0T0T0T0R0[4:0]R0[4:2]G0[4:0]G0[4:2]B0[4:0]B0[4:2]
2nd pixelT1T1T1T1T1T1T1R1[4:0]R1[4:2]G1[4:0G1[4:2]B1[4:0]B1[4:2]