2.8.2 AVR® Dx Additional Features
The AVR Dx devices contain an improved version of the USART peripheral with additional features like:
- Half-Duplex Operation (One-Wire and RS-485 Modes)
- Support Host SPI Mode
- Auto-Baud Feature (Generic and LIN)
- RCOM Module for IrDA® Compliant Communication
Note: For details and additional examples,
refer to TB3216 - Getting Started with USART.