2.8.1 Common Functionality
The basic operation of USART is similar for both families, but the register and bit names are different. The AVR Dx devices have an improved register structure that allows a more efficient access to the configuration/status bits.
The following section details the mapping of ATmega128 registers into AVR Dx register structure (only ATmega registers and AVR Dx correspondences are figured):
| megaAVR® | AVR® Dx | Description |
|---|---|---|
| RXBn (UDRn read) | USARTn.RXDATAL | Receiver Data Register Low Byte |
| TXBn (UDRn write) | USARTn.TXDATAL | Transmit Data Register Low Byte |
| UCSRnB.RXB8n | USARTn.RXDATAH.DATA[8] | Receive Data Bit 8 |
| UCSRnB.TXB8n | USARTn.TXDATAH.DATA[8] | Transmit Data Bit 8 |
| UCSRnB.UCSZn[2] | USARTn.CTRLC.CHSIZE[2:0](1) | USART Character Size |
| UCSRnC.UCSZn[1:0] | ||
| UCSRnB.RXENn | USARTn.CTRLC.RXEN | Receiver Enable |
| UCSRnB.TXENn | USARTn.CTRLC.TXEN | Transmitter Enable |
| UCSRnB.RXCIENn | USARTn.CTRLA.RXCIE | RX Complete Interrupt Enable |
| UCSRnB.TXCIENn | USARTn.CTRLA.TXCIE | TX Complete Interrupt Enable |
| UCSRnB.UDRIENn | USARTn.CTRLA.DREIE | USART Data Register Empty Interrupt Enable |
| UCSRnA.RXCn | USART.STATUS.RXCIF | USART Receive Complete Flag |
| UCSRnA.TXCn | USART.STATUS.TXCIF | USART Transmit Complete Flag |
| UCSRnA.UDREn | USART.STATUS.DREIF | USART Data Register Empty Flag |
| UCSRnA.FEn | USARTn.RXDATAH.FERR | Framing Error |
| UCSRnA.DORn | USARTn.RXDATAH.BUFOVF | Data OverRun |
| UCSRnA.UPEn | USARTn.RXDATAH.PERR | Parity Error |
| UCSRnA.U2Xn | USARTn.CTRLB.RXMODE[1:0] = CLK2X | Double the USART operation Speed |
| UCSRnA.MPCMn | USARTn.CTRLB.MPCM | Multi-Processor Communication mode |
| UCSRnC.UMSELn | USARTn.CTRLC.CMODE[1:0](2) | USART Mode Select |
| UCSRnC.UPMn[1:0] | USARTn.CTRLC.PMODE[1:0] | Parity Mode |
| UCSRnC.UBSn | USARTn.CTRLC.SBMODE | Stop Bit Mode |
| UCSRnC.UCPOLn | USARTn.CTRLC.UCPHA(3) | Clock Polarity (SYNC MODE) |
| UBRRn[11:0] | USARTn.BAUD[15:0](4) | Baud Rate registers |
Note:
- The settings are different for 9-bit operations.
- ASYNCH and SYNCH modes only.
- Only in Synchronous mode.
- The baud rate formula is different. Refer to the device data sheet for details.
The following code snippets shows the initialization of the USART peripheral for both families:
megaAVR® - USART Initialization (9600N1)
#define USART_BAUDRATE 9600 #define BAUD_PRESCALE (((F_CPU / (USART_BAUDRATE * 16UL))) - 1) void USART_Init(void){ /* Set baud rate */ UBRRL = BAUD_PRESCALE; /* Load lower 8 bits into the low byte of the UBRR register */ UBRRH = (BAUD_PRESCALE >> 8); /* Load upper 8 bits into the high byte of the UBRR register */ UCSRB = (1<<RXEN)|(1<<TXEN); /* Enable receiver and transmitter */ UCSRC = (1<<USBS)|(3<<UCSZ0); /* Set frame format: 8data, 1 stop bit */ }
AVR® Dx - USART Initialization (9600N1)
#define USART1_BAUD_RATE(BAUD_RATE) ((float)(64 * 4000000 / (16 * (float)BAUD_RATE)) + 0.5) void USART1_init(void) { USART1.BAUD = (uint16_t)(USART1_BAUD_RATE(9600)); /* set the baud rate*/ USART1.CTRLC = USART_CHSIZE0_bm | USART_CHSIZE1_bm; /* set the data format to 8-bit*/ USART1.CTRLB |= USART_RXEN_bm | USART_TXEN_bm; /* enable receiver and transmitter*/ }