30.6.2.3.1 Asynchronous Arithmetic Mode BAUD Value Selection
The formula given for fBAUD calculates the average frequency over 65536 fref cycles. Although the BAUD register can be set to any value between 0 and 65536, the actual average frequency of fBAUD over a single frame is more granular. The BAUD register values that will affect the average frequency over a single frame lead to an integer increase in the cycles per frame (CPF)
where
- D represent the data bits per frame
- S represent the sum of start and first stop bits, if present.
The following table shows the BAUD register value versus baud frequency fBAUD at a serial engine frequency of 48 MHz. This assumes a D value of 8 bits and an S value of 2 bits (10 bits, including start and stop bits).
| BAUD Register Value | Serial Engine CPF | fBAUD at 100MHz Serial Engine Frequency (fREF) |
|---|---|---|
| 0 – 406 | 161 | 6.211 MHz |
| 407 – 808 | 162 | 6.211 MHz |
| 809 – 1205 | 163 | 6.173 MHz |
| ... | ... | ... |
| 65206 | 31775 | 31.47 kHz |
| 65207 | 31872 | 31.38 kHz |
| 65208 | 31969 | 31.28 kHz |